Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 220 piston pumps
222AK00117B
AEC028L09ABA1AA171000000 300100CD01B
222AK00117B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
222AK00117B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.980
Product height mm
202.692
Product length in
9.110
Product length mm
231.394
Product width in
6.850
Product width mm
173.990