X20 series piston pump
222AK00260B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 9.020 |
| Product height mm | | 229.108 |
| Product length in | | 9.680 |
| Product length mm | | 245.872 |
| Product width in | | 6.850 |
| Product width mm | | 173.990 |