Product specifications
Characteristic | Value |
---|---|
Aux mount output shaft | NO AUXILIARY MOUNT |
Brand | Danfoss |
Code title | 220 SERIES MOBILE PISTON PUMP |
Control special features | NO CONTROL SPECIAL FEATURES |
Controller type | PCLS WSAE LS PORT (LEFT) |
Design code | SECOND DESIGN |
Diagnostic pressure ports | .4375-20 SAE O-RING -PLUGGED |
Displacement | 28.0 CM3R [1.71 IN3R] |
Drain port size location | .875-14 SAE O-RING -TOP |
Flow comp rpc setting | [180-220 lbf/in2] |
Front mounting input shaft | 2 BOLT B, 13T 16/32 PITCH |
Identification packaging | MARK EATON PN AND MODEL CODE |
Input shaft rotation | RIGHT HAND ROTATION (CW) |
Main ports size location | RP IN1.6" OUT1"ORP |
Maximum displacement option | STANDARD DISPLACEMENT |
PAINT | BLACK PER SPEC 209-13B |
PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
Pressure comp setting | [1800-1900 lbf/in2] |
Secondary comp setting | NO SECONDARY COMP SETTING |
Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |