Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Code title | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 0G | 24 VDC DESTROKE MANIFOLD WITH DIN CONNECTOR TOP MOUNTING |
| Controller type | AK | PRESSURE COMPENSATOR WITH TORQUE CONTROL |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 062 | 62.3 cm3/r [3.80 in3/r] |
| Drain port size location | 3 | M27 X 2 METRIC O-RING PORT - TOP |
| Flow comp rpc setting | 00 | NO FLOW COMPENSATOR SETTING |
| Front mounting input shaft | 02 | 2 BOLT B (SAE J744-101-2) WITH 25.4 [1.00] DIA STRAIGHT KEY SHAFT (SAE J744-25-1) (KEY INCLUDED) |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOXPACKAGING |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AD | SIDE PORTS; SUCTION - 2.00 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREAD; PRESSURE - 1.004-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M10 X 1.5 THREAD |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | CD | BLUE PRIMER PER SPEC 209-13CD |
| PRESSURE COMP SETTING | 27 | 199.9-206.8 bar [2900-3000 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | AF | 96 Nm [850 in-lbs] (41 49 62 80) |