Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | DUAL 2 BOLT A; 9T 16/32 |
| CODE TITLE | 420 SERIES MOBILE PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PCLS W/SAE LS PORT (LEFT) |
| Design code | THIRD DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 62.3 cm3/r [3.80 in3/r] |
| Drain port size location | 1.0625-12 SAE O-RING - TOP |
| Flow comp rpc setting | [180-220 lbf/in2] |
| Front mounting input shaft | 2 BOLT B, 1.00" DIA SHAFT |
| Identification packaging | MARK EATON P/N AND MODEL CODE |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) |
| Main ports size location | SP IN2" OUT1" C61 |
| Maximum displacement option | STANDARD DISPLACEMENT |
| PAINT | BLUE PRIMER PER SPEC 209-13CD |
| PRESSURE COMP SETTING | [4000-4100 lbf/in2] |
| PUMP SPECIAL FEATURES | NO PUMP SPECIAL FEATURES |
| Shaft seal | FLUOROCARBON RUBBER SHAFT SEAL |
| Torque control setting | NO TORQUE CONTROL OR SEC COMP |