Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AA | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 080 | 80.0 cm3/r [4.88 in3/r] |
| Drain port size location | 1 | 1.0625-12 UNF-2B O-RING PORT - TOP |
| Flow comp rpc setting | 14 | 12.41-15.17 bar [180-220 lbf/in2] |
| Front mounting input shaft | 32 | 2/4 BOLT C (SAE J744-127-2/4) WITH 14 TOOTH 12/24 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 55.5 [2.19] |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOXPACKAGING |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AA | REAR PORTS; SUCTION - 2.00 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE - 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | 00 | NO PAINT |
| PRESSURE COMP SETTING | 43 | 275.8-282.7 bar [4000-4100 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 5 | SINGLE FLUOROCARBON RUBBER SHAFT SEAL IN 2/4 BOLT C MOUNT PUMP HOUSING |
| Torque control setting | 00 | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |