Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Brand | DANFOSS | Danfoss |
| CODE TITLE | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AC | PRESSURE COMPENSATOR |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 080 | 80.0 cm3/r [4.88 in3/r] |
| Drain port size location | 2 | 1.0625-12 UNF-2B O-RING PORT - BOTTOM |
| Flow comp rpc setting | 00 | NO FLOW COMPENSATOR SETTING |
| Front mounting input shaft | 08 | 2 BOLT B (SAE J744-101-2) WITH 15 TOOTH 16/32 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 46 [1.81] |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOXPACKAGING |
| Input shaft rotation | L | LEFT-HAND ROTATION (CCW) LEFT SIDE SUCTION PORT RIGHT SIDE PRESSURE PORT |
| Main ports size location | AB | SIDE PORTS; SUCTION - 2.00 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE - 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | CD | BLUE PRIMER PER SPEC 209-13CD |
| PRESSURE COMP SETTING | 58 | 175.8- 182.7 bar [2550-2650 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |