Product specifications
Characteristic | Value |
|---|---|
| Aux mount output shaft | NO AUXILIARY MOUNTING FEATURES |
| Code title | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | NO CONTROL SPECIAL FEATURES |
| Controller type | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | THIRD DESIGN |
| Diagnostic pressure ports | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 62.3 cm3/r [3.80 in3/r] |
| Drain port size location | 1.0625-12 UNF-2B O-RING PORT - TOP |
| Flow comp rpc setting | NO FLOW COMPENSATOR SETTING |
| Front mounting input shaft | 2 BOLT B (SAE J744-101-2) WITH 13 TOOTH 16/32 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 41.1 [1.62] |
| Identification packaging | MARK EATON PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOX PACKAGING |
| Input shaft rotation | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | SIDE PORTS; SUCTION - 2.00 SAE J518 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61); PRESSURE - 1.00 SAE J518 4-BOLTSPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) |
| Maximum displacement option | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | NO PAINT |
| Pressure comp setting | 241.3-248.2 bar [3500-3600 lbf/in2] |
| Pump special features | NO PUMP SPECIAL FEATURES |
| Shaft seal | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |