Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Code title | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AC | PRESSURE COMPENSATOR |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 041 | 41.0 cm3/r [2.50 in3/r] |
| Drain port size location | 1 | 1.0625-12 UNF-2B O-RING PORT - TOP |
| Flow comp rpc setting | 00 | NO FLOW COMPENSATOR SETTING |
| Front mounting input shaft | 33 | 2/4 BOLT C (SAE J744-127-2/4) WITH 31.8 [1.25] DIA STRAIGHT KEYED SHAFT (KEY INCLUDED) SHAFT EXT 55.5 [2.19] |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOXPACKAGING |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AE | REAR PORTS; SUCTION - 1.875-12 UN-2B SAE O-RING PORT; PRESSURE - 1.3125-12 UN-2B SAE O-RING PORT (49.2 [3.00] & 41.0 [2.50] &62.3 [3.80] DISPLACEMENTS ONLY) |
| Maximum displacement option | 02 | EXTERNAL MANUAL STROKE ADJUSTMENT (SET AT MAXIMUM) |
| Paint | CD | BLUE PRIMER PER SPEC 209-13CD |
| Pressure comp setting | 52 | 48.3-51.7 bar [700-750 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 5 | SINGLE FLUOROCARBON RUBBER SHAFT SEAL IN 2/4 BOLT C MOUNT PUMP HOUSING |
| Torque control setting | 00 | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |