Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | 00 | NO AUXILIARY MOUNTING FEATURES |
| Code title | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AA | PRESSURE & FLOW COMPENSATOR WITH .4375-20 SAE O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 062 | 62.3 cm3/r [3.80 in3/r] |
| Drain port size location | 1 | 1.0625-12 UNF-2B O-RING PORT - TOP |
| Flow comp rpc setting | 20 | 17.24-19.99 bar [250-290 lbf/in2] |
| Front mounting input shaft | 05 | 2 BOLT B (SAE J744-101-2) WITH 13 TOOTH 16/32 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 41.1 [1.62] |
| Identification packaging | 00 | MARK EATON PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOX PACKAGING |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AD | SIDE PORTS; SUCTION - 2.00 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREAD; PRESSURE - 1.004-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M10 X 1.5 THREAD |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | 0B | BLACK PER SPEC 209-13B |
| PRESSURE COMP SETTING | 28 | 206.8-213.7 bar [3000-3100 lbf/in2] |
| PUMP SPECIAL FEATURES | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |