Product specifications
Characteristic | Value | Description |
|---|---|---|
| Aux mount output shaft | AD | DUAL SAE J744 FLANGE 101-2 (2 BOLT B); ACCEPTS 15T 16/32 SPLINE WITH 46 [1.81] EXT (COUPLER & AUX. MOUNT O-RING INCLUDED) |
| Code title | ADU | PRESSURE COMPENSATED/PRESSURE FLOW COMPENSATED OPEN CIRCUIT PISTON PUMP |
| Control special features | 00 | NO CONTROL SPECIAL FEATURES |
| Controller type | AB | PRESSURE & FLOW COMPENSATOR WITH M12 X 1.5 METRIC O-RING LOAD SENSE PORT (LEFT SIDE) |
| Design code | C | THIRD DESIGN |
| Diagnostic pressure ports | 0 | NO DIAGNOSTIC PRESSURE PORTS |
| Displacement | 062 | 62.3 cm3/r [3.80 in3/r] |
| Drain port size location | 3 | M27 X 2 METRIC O-RING PORT - TOP |
| Flow comp rpc setting | 24 | 22.75-25.51 bar [330-370 lbf/in2] |
| Front mounting input shaft | 08 | 2 BOLT B (SAE J744-101-2) WITH 15 TOOTH 16/32 SPLINE (ANSI B92.1-1996 MOD) SHAFT EXT 46 [1.81] |
| Identification packaging | 00 | MARK DANFOSS PRODUCT NUMBER & FULL MODEL CODE ON LABEL / INDIVIDUAL BOXPACKAGING |
| Input shaft rotation | R | RIGHT-HAND ROTATION (CW) RIGHT SIDE SUCTION PORT LEFT SIDE PRESSURE PORT |
| Main ports size location | AD | SIDE PORTS; SUCTION - 2.00 4-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M12 X 1.75 THREAD; PRESSURE - 1.004-BOLT SPLIT FLANGE PORT STANDARD PRESSURE SERIES (CODE 61) WITH M10 X 1.5 THREAD |
| Maximum displacement option | 01 | STANDARD DISPLACEMENT (AS GIVEN IN CODE TITLE) |
| Paint | 0B | BLACK PER SPEC 209-13B |
| Pressure comp setting | 28 | 206.8-213.7 bar [3000-3100 lbf/in2] |
| Pump special features | 00 | NO PUMP SPECIAL FEATURES |
| Shaft seal | 1 | STANDARD POLYACRYLATE SHAFT SEAL |
| Torque control setting | 00 | NO TORQUE CONTROL OR SECONDARY COMPENSATOR |