Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 420 piston pumps
421AK00005B
3.80 CID (62 CC) 420 COD B
421AK00005B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
421AK00005B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
8.750
Product height mm
222.250
Product length in
12.390
Product length mm
314.706
Product width in
5.750
Product width mm
146.050