2.50 CID (41 CC) (420)
421AK00230B
Tools421AK00230B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.640 |
| Product height mm | 194.056 |
| Product length in | 12.210 |
| Product length mm | 310.134 |
| Product width in | 5.750 |
| Product width mm | 146.050 |