3.80 CID (62 CC) (420)
421AK00302B
Tools421AK00302B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.750 |
| Product height mm | 222.250 |
| Product length in | 12.200 |
| Product length mm | 309.880 |
| Product width in | 5.750 |
| Product width mm | 146.050 |