3.80 CID (62 CC) (420)
421AK00367B
Tools421AK00367B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.640 |
| Product height mm | 194.056 |
| Product length in | 12.020 |
| Product length mm | 305.308 |
| Product width in | 5.750 |
| Product width mm | 146.050 |