3.80 CID(62CC)420 CODE B
421AK00384B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.750 |
| Product height mm | | 222.250 |
| Product length in | | 12.760 |
| Product length mm | | 324.104 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |