Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 420 piston pumps
421AK00456B
3.80 CID(62 CC)(420) C -MOUNT 420 CODE B
421AK00456B
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
421AK00456B
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
8.850
Product height mm
224.790
Product length in
12.500
Product length mm
317.500
Product width in
5.750
Product width mm
146.050