Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 420 piston pumps
421AK00529C
3.80 CID(62 CC)(420) C -MOUNT 420 CODE C
421AK00529C
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
421AK00529C
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.650
Product height mm
194.310
Product length in
12.300
Product length mm
312.420
Product width in
5.830
Product width mm
148.082