2.50 CID (41 CC) (420)
421AK00774A
Tools421AK00774A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.850 |
| Product height mm | 224.790 |
| Product length in | 9.890 |
| Product length mm | 251.206 |
| Product width in | 5.750 |
| Product width mm | 146.050 |