4.88 CID (80 CC) (420
421AK00869B
Tools421AK00869B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.750 |
| Product height mm | 222.250 |
| Product length in | 12.390 |
| Product length mm | 314.706 |
| Product width in | 5.750 |
| Product width mm | 146.050 |