X20 series piston pump
421AK00980C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.850 |
| Product height mm | | 224.790 |
| Product length in | | 12.770 |
| Product length mm | | 324.358 |
| Product width in | | 7.020 |
| Product width mm | | 178.308 |