2.50 CID(41CC)420 CODE B
421AK01320B
Tools421AK01320B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.850 |
| Product height mm | 224.790 |
| Product length in | 11.940 |
| Product length mm | 303.276 |
| Product width in | 5.750 |
| Product width mm | 146.050 |