Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 420 piston pumps
421AK01404B
3.80 CID(62CC)420 CODE B
421AK01404B
Tools
Add to comparison
Add to comparison
421AK01404B
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
7.640
Product height mm
194.056
Product length in
12.600
Product length mm
320.040
Product width in
5.750
Product width mm
146.050