4.88 CID(80CC)420 CODE B
421AK01460B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.640 |
| Product height mm | | 194.056 |
| Product length in | | 12.600 |
| Product length mm | | 320.040 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |