3.00 CID(49CC)420 CODE B
421AK01987B
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.750 |
| Product height mm | | 222.250 |
| Product length in | | 12.730 |
| Product length mm | | 323.342 |
| Product width in | | 6.850 |
| Product width mm | | 173.990 |