4.88 CID(80CC)420 CODE C
421AK02262C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.750 |
| Product height mm | | 222.250 |
| Product length in | | 13.480 |
| Product length mm | | 342.392 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |