4.88 CID(80CC)420 CODE C
421AK02545C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.850 |
| Product height mm | | 224.790 |
| Product length in | | 11.610 |
| Product length mm | | 294.894 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |