Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product height in | 8.850 | |
| Product height mm | 224.790 | |
| Product length in | 12.210 | |
| Product length mm | 310.134 | |
| Product width in | 7.020 | |
| Product width mm | 178.308 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |