3.80 CID(62CC)420 CODE C
421AK02730C
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.810 |
| Product height mm | | 198.374 |
| Product length in | | 9.860 |
| Product length mm | | 250.444 |
| Product width in | | 5.750 |
| Product width mm | | 146.050 |