3.00 CID(49CC)420 CODE C
421AK02742C
Tools421AK02742C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.640 |
| Product height mm | | 219.456 |
| Product length in | | 9.860 |
| Product length mm | | 250.444 |
| Product width in | | 5.660 |
| Product width mm | | 143.764 |