2.50 CID(41CC)420 CODE C
421AK02745C
Tools421AK02745C Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 8.640 |
| Product height mm | | 219.456 |
| Product length in | | 10.350 |
| Product length mm | | 262.890 |
| Product width in | | 5.660 |
| Product width mm | | 143.764 |