Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile piston pumps
Mobile open-circuit piston pumps
X20 series piston pumps
X20 series 420 piston pumps
421AK02760C
ADU062R05AD10AA322000000100100CD00C
421AK02760C
Tools
Add to comparison
Add to comparison
421AK02760C
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
7.810
Product height mm
198.374
Product length in
8.950
Product length mm
227.330
Product width in
5.750
Product width mm
146.050