Square vane pumps

Used in small industrial or mobile machines as primary pumps or in complex systems as pilot or auxiliary pumps, balanced vane pumps, like our V10 and V20 square vane pumps, are fixed-displacement pumps with hydraulically balanced rotors. V10 and V20 single pumps have displacements up to 42.5 cm3 [2.59 in3], while V2010 double pumps have capacities up to 49 l/min [13 US gal/min] and 26 l/min [7 US gal/min] for their shaft-end and cover-end pumps, respectively. V2020 double pumps have capacities up to 49 l/min [13 US gal/min] and 42 l/min [11 US gal/min] for their shaft-end and cover-end pumps, respectively.