High-pressure square vane pumps-product-category

High-pressure square vane pumps

The Vickers® by Danfoss high pressure square vane pump series delivers durable, high‑performance output in flexible single and double configurations. With fixed‑displacement capacities covering the full range of V10 and V20 series pumps, the pressure balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. Double pump configurations allow a single power source to drive two separate hydraulic systems or combine output for higher flow. In addition, optional integrated valves help to simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, the series offers versatile mounting and efficient power use for modern hydraulic systems.

Features and benefits

  • Durable construction built for demanding industrial and mobile environments
  • Balanced vane design delivers smooth, efficient hydraulic performance
  • High pressure capability with low vane tip loading
  • Optimized inlet geometry enables reliable high‑speed operation 
  • Single and double configurations support single or multi‑circuit systems
  • Compatible with oil and synthetic fire‑resistant hydraulic fluids
  • Optional integrated valves and versatile mounting simplify system design

 

Applications

  • Power steering
  • Fan drives
  • Sweepers
  • Lift trucks
  • Charge pumps
  • Small power units
  • Recirculation applications

 

Product types shown: 4