V2020 HP double square vane pumps-product-category

V2020 HP double square vane pumps

The Vickers® by Danfoss V2020H double square vane pump delivers high‑performance, fixed‑displacement output with balanced vane construction and capacities of 15.8 cm3 to 41.7 cm3 [1.0 in3 to 41.7 in3] on the shaft‑end section and on the cover‑end section. Double pumps use one power source to run two separate hydraulic systems or combine their output to move more fluid. Because both pumps are in one housing, the setup is smaller, easier to install, and works with a single shaft connection. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, this setup offers versatile mounting and efficient power use for modern hydraulic systems.

Features and benefits

  • Balanced pressure chambers reduce radial loads for extended bearing life
  • Low vane loading supports efficient, high‑pressure performance
  • Optimized inlet paths ensure reliable filling at high speeds
  • Dual‑section design powers two circuits or combined output
  • Compatible with oil and synthetic fire‑resistant hydraulic fluids
  • Standard SAE 2‑bolt mounting simplifies installation
  • Efficient design maximizes horsepower value per pump investment

 

Applications

  • Power steering
  • Fan drives
  • Sweepers
  • Lift trucks
  • Charge pumps
  • Small power units
  • Recirculation applications