Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-A SIZE |
| INLET PORT TYPE | P | 1" NPT THREAD |
| RING CAPACITY | 7 | 7 GPM |
| OUTLET PORT TYPE | P | COVER STANDARD - .500 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT |
| Shaft type | 11 | 9 TEETH 16/32 MAJOR DIA-0.623, EXTENSION-2.66 |
| OUTLET COVER PORT ORIENTATION | D | 90° CW FROM INLET PORT |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| SHAFT ROTATION | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | SQUARE V10 | V10 Single Pump |
| Model Code 1 | V10 1P7P 11D20 LH | |
| Product height in | 4.350 | |
| Product height mm | 110.490 | |
| Product length in | 6.250 | |
| Product length mm | 158.750 | |
| Product width in | 5.120 | |
| Product width mm | 130.048 |
