Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| DESIGN CODE | DESIGN CODE FOR NF,S,F COVER | |
| INLET PORT TYPE | 1 5/16-12 THREAD | |
| IPM FRAME SIZE | V10 Single Pump | |
| Model Code 1 | V10 1S6S 12A20 | |
| MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE | |
| OUTLET COVER PORT ORIENTATION | OPPOSITE TO INLET PORT | |
| OUTLET PORT TYPE | S-REFER LONG DESCRIPTION | |
| PUMP TYPE | VANE PUMP | |
| RING CAPACITY | 6 GPM | |
| Series | SERIES DESIGNATION | |
| SHAFT ROTATION | R-REFER LONG DESCRIPTION | |
| Shaft type | 12-REFER LONG DESCRIPTION |