TDV10F 07C6H 20 LH, TDV10F 07C6H 20 LH-product-details

TDV10F 07C6H 20 LH, TDV10F 07C6H 20 LH

577613-7

Model code: TDV10F 07C6H 20 LH


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZESQUARE V10V10 Single Pump
Model Code 1TDV10F 07C6H 20 LH
Product height in4.350
Product height mm110.490
Product length in6.050
Product length mm153.670
Product width in5.120
Product width mm130.048