Product specifications
Characteristic | Value | Description |
---|---|---|
DESIGN CODE | DESIGN CODE FOR NF,S,F COVER | |
INLET PORT TYPE | 1" NPT THREAD | |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE | |
OUTLET PORT TYPE | S-REFER LONG DESCRIPTION | |
OUTLET COVER PORT ORIENTATION | INLINE WITH INLET PORT | |
PUMP TYPE | VANE PUMP | |
RING CAPACITY | 2 GPM | |
Series | SERIES DESIGNATION | |
SHAFT ROTATION | R-REFER LONG DESCRIPTION | |
SHAFT TYPE | 11-REFER LONG DESCRIPTION | |
Brand | Vickers by Danfoss | |
IPM FRAME SIZE | V10 Single Pump | |
Model Code 1 | V10 1P2S 11C20 |