VMQ series vane pumps-product-category

VMQ series vane pumps

Our Vickers® VMQ pumps are available in three single-pump and three through-drive frame sizes with displacements ranging from 10 cm3 to 215 cm3 [0.62 in3 to 13.12 in3]. Four double-pump configurations offer combined displacements from 20 cm3 to 398 cm3 [1.23 in3 to 24.29 in3], and two triple-pump configurations can combine displacements from 110 cm3 to 488 cm3 [6.71 in3 to 29.78 in3]. Continuous outlet pressure ratings reach 293 bar [4,250 psi], and permissible peak pressures reach 310 bar [4,500 psi].The seizure-resistant surface of the bronze wafer plate is particularly valued for cold start-up applications.

Features and benefits

  • Hydraulically balanced design (no internal radial forces) gives almost limitless shaft and bearing life.
  • Extremely low noise levels enhance operator comfort. 
  • Shafts easily handle maximum pressures, providing exceptionally long shaft life. 
  • Unique bi-metallic wafer plate allows for cold start-ups. 
  • Efficient design with common inlet allows for fewer ports. 
  • Removable, interchangeable cartridges, usually with pump in-line, facilitate maintenance or flow changes. 
  • Compatible with a wide variety of fluids, including fire resistant and biodegradable fluids. 

Applications

  • Dump truck 
  • Wheel loader 
  • Material handling

Specifications

Frame SizeDisplacement (cm3) [in3]Max. continuous pressure (bar) [psi]Max. speed rating at 0 bar inlet (rpm)Outlet flow at max. rpm and 210 bar [3,000 psi] (l/min) [US gal/min]
2510 to 90 [0.62 to 5.49]248 to 280 [3,600 to 4,060]2,600 to 3,00021.1 to 172.5 [5.6 to 48.57]
3590 158 [5.49 to 9.64]220 to 276 [3,200 4,000]2,200 to 2,400180.2 to 326.2 [47.6 to 86.18]
45140 to 215 [8.54 to 13.12]241 to 276 [3,500 to 4,000]2,200268.2 to 425.5 [70.9 to 112.4]