VMQ series vane pumps
Our Vickers® VMQ pumps are available in three single-pump and three through-drive frame sizes with displacements ranging from 10 cm3 to 215 cm3 [0.62 in3 to 13.12 in3]. Four double-pump configurations offer combined displacements from 20 cm3 to 398 cm3 [1.23 in3 to 24.29 in3], and two triple-pump configurations can combine displacements from 110 cm3 to 488 cm3 [6.71 in3 to 29.78 in3]. Continuous outlet pressure ratings reach 293 bar [4,250 psi], and permissible peak pressures reach 310 bar [4,500 psi].The seizure-resistant surface of the bronze wafer plate is particularly valued for cold start-up applications.
Features and benefits
- Hydraulically balanced design (no internal radial forces) gives almost limitless shaft and bearing life.
- Extremely low noise levels enhance operator comfort.
- Shafts easily handle maximum pressures, providing exceptionally long shaft life.
- Unique bi-metallic wafer plate allows for cold start-ups.
- Efficient design with common inlet allows for fewer ports.
- Removable, interchangeable cartridges, usually with pump in-line, facilitate maintenance or flow changes.
- Compatible with a wide variety of fluids, including fire resistant and biodegradable fluids.
Applications
- Dump truck
- Wheel loader
- Material handling
Specifications
| Frame Size | Displacement cm3 [in3] | Max. continuous pressure bar [psi] | Max. speed rating at 0 bar inlet rpm | Outlet flow at max. rpm and 210 bar [3,000 psi] l/min [US gal/min] | 
| 25 | 10 to 90 [0.62 to 5.49] | 248 to 280 [3,600 to 4,060] | 2,600 to 3,000 | 21.1 to 172.5 [5.6 to 48.57] | 
| 35 | 90 to 158 [5.49 to 9.64] | 220 to 276 [3,200 to 4,000] | 2,200 to 2,400 | 180.2 to 326.2 [47.6 to 86.18] | 
| 45 | 140 to 215 [8.54 to 13.12] | 241 to 276 [3,500 to 4,000] | 2,200 | 268.2 to 425.5 [70.9 to 112.4] | 
See VMQ Vane Pumps Technical Information for more information.