Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 3525VMQ | 3525VMQ Double Pump |
| Model Code 1 | 3525VMQ 135 016 C A 02 D VBD 1 | |
| Model Code 2 | 0L 001 | |
| Product height in | 8.430 | |
| Product height mm | 214.122 | |
| Product length in | 14.065 | |
| Product length mm | 357.251 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |