Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VMQ series vane pumps
131812
BEARING, 35VPF-VMQ
131812
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
131812
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
3.149
Product height mm
79.985
Product length in
0.826
Product length mm
20.980
Product width in
3.149
Product width mm
79.985