Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Mobile pumps
Mobile vane pumps
VMQ series vane pumps
327009
BUSHING
327009
Where to buy
Export PDF
Tools
Add to comparison
327009
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.990
Product height mm
25.146
Product length in
0.440
Product length mm
11.176
Product width in
0.990
Product width mm
25.146