BODY, 45VMQ,SAE,DSS,INCH
4993343-001
Tools4993343-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Body |
| Product height in | 8.350 |
| Product height mm | 212.090 |
| Product length in | 8.380 |
| Product length mm | 212.852 |
| Product width in | 4.190 |
| Product width mm | 106.426 |