Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 1.930 | |
| Product height mm | 49.022 | |
| Product length in | 12.060 | |
| Product length mm | 306.324 | |
| Product material | CARBON STEEL | Carbon Steel |
| Product width in | 1.930 | |
| Product width mm | 49.022 |
