Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Package contents | Shaft |
| Product height in | 1.940 |
| Product height mm | 49.276 |
| Product length in | 13.320 |
| Product length mm | 338.328 |
| Product material | Carbon steel |
| Product width in | 1.940 |
| Product width mm | 49.276 |
