Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | 1.860 | |
| Product height mm | 47.244 | |
| Product length in | 12.570 | |
| Product length mm | 319.278 | |
| Product material | STEEL | Steel |
| Product width in | 1.860 | |
| Product width mm | 47.244 |
