RING 45VMQ-240CC-32nd
4999644-001
Tools4999644-001 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ring |
| Product height in | 5.620 |
| Product height mm | 142.748 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product material | Carbon Steel |
| Product width in | 5.620 |
| Product width mm | 142.748 |