Product specifications
Characteristic | Value | Description |
|---|---|---|
| PRODUCT | VMQ1 | VMQ SINGLE SERIES VANE PUMP |
| PUMP TYPE | S | STANDARD |
| Frame Size | 25 | 10-80 cm3/r [.62-4.88 in3/r] |
| DISPLACEMENT | 020 | 20.0 cm3/r [1.23 in3/r] 25 FRAME SIZE |
| FRONT MOUNTING FLANGE TYPE | A | SAE J744 101-2 (SAE B) 2 BOLT: 101.60 ,[4.000] DIA. X 9.4 [.37] PILOT, 14.4 [.57] DIA. SLOTS ON 146.0 [5.75] DIA. BOLT CIRCLE -25 ONLY |
| ADAPT MOUNT ORIENT COVER END | 0 | NONE (STANDARD PUMP) |
| INPUT SHAFT TYPE | 09 | SPLINED SHAFT PER SAE J744 (B FOR VMQ125S,C FOR 45 FRAME) |
| OUTPUT SHAFT COUPLING | 00 | NONE (STANDARD PUMP) |
| Inlet Port Type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| Outlet port type | A | 4-BOLT FLANGE PER SAE J518 WITH ENGLISHTHREADS |
| OUTLET PORT POS COVER END VIEW | D | OUTLET PORT 90 DEG. CLOCKWISE FROM INLETPORT |
| SHAFT SEAL | B | DOUBLE, SECONDARY (SPRING SIDE OUT),RECOMMENDED FOR WET MOUNT |
| Seal Type | V | VITON |
| PUMP ROTATION SHAFT END VIEW | R | RIGHT HAND (CLOCKWISE) |
| SPECIAL FEATURES | 00 | NONE |
| Paint | A | PAINTED BLUE |
| Customer identification | 0 | NONE |
| DESIGN CODE | 32 | THIRTY-SECOND |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VMQ | 25VMQ Single Pump |
| Model Code 1 | VMQ125S020A00900AADBVR00 A032 | |
| Product height in | 5.950 | |
| Product height mm | 151.130 | |
| Product length in | 8.850 | |
| Product length mm | 224.790 | |
| Product width in | 6.850 | |
| Product width mm | 173.990 |